Product groups
UNILOCK 5-axis reducer adapter system size 50 mm
K1120

UNILOCK 5-axis reducer adapter system size 50 mm

go back

Item description/product images

DescriptionMaterial:Rust resistant tool steel.Version:Contact faces hardened and ground.
Body and clamping pin are one piece.
Note:The UNILOCK 5-axis reducer adapter is suitable for clamping and positioning workpieces.
Reducer adapters can be screwed onto the workpiece and mounted on the basic module or add-on clamp module.
The system size 50 add-on module can also be combined with the system size 80.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1120 UNILOCK 5-axis reducer adapter system size 50 mm 286 kB
TechnHinweis_5-Achs-Modul-Spannsystem50

Drawings

UNILOCK 5-axis reducer adapter system size 50 mm

Item selection/filter

Order No.FormD

D1D2D3D4HH1H2CADAcc.PriceOrder
K1120.251081AM820128,513,325128,2 on request
K1120.501081AM820128,513,350128,2 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Hong Kong
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33