Product groups
Collets for external or internal clamping
K0502

Collets for external or internal clamping

go back

Item description/product images

DescriptionMaterial, version:High-strength aluminium, red (external clamping) or clear (internal clamping), anodised.Note:Collet for clamping external or internal contours. The contour of the workpiece to be clamped is machined into the collet. Free-form and asymmetrical contours can be clamped.

Clamping travel 0.2 mm.

Tension cone K0502.1024 is required for internal clamping collets.
Accessory:Tension cone K0502.1024Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0502 Colletsfor external or internal clamping 173 kB
 Technical information for machinable collet system 365 kB

Drawings

Collets for external or internal clamping

Item selection/filter

Order No.

Version 2Clamping range
min. - max.
Milling depth
min./max.
Workpiece weight
max. (kg)
CADAcc.PriceOrder
K0502.116030for external clampingØ 30 - Ø 1401-2025 on request
K0502.216030for internal clampingØ 30 - Ø 1401-2025  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Hong Kong
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33