K1033Connecting sets central Type I |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:The connecting sets are used to connect two aluminium profiles at right angles. They allow free position of the profiles. The profile slots positioned at right-angles to each other remain free. Panel elements can be positioned in the profile grooves without additional machining.
Due to the reduced clamping force and ommited rotation locks, these connecting sets should only be used in combination with panel elements and lightly loaded constructions.
Low workload. To assemble a hole must be drilled into one of the profiles and the core hole must be drilled out.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Type | Slot width | Version | A | D2 | D3 | T | T1 | CAD | Acc. | Price | Order |
---|
K1033.0800 | I | 8 | 0° | 15 | 12 | 8 | 28 | 28 | | | on request | | K1033.0890 | I | 8 | 90° | 15 | 12 | 8 | 28 | 28 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|