Product groups
Vent screwswith splash guard
K0458

Vent screws with splash guard

go back

Item description/product images

DescriptionMaterial:Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
Flat seal NBR, Shore 70.
Version:Black housing.
Red cap.
Filter mesh 40 µm.
Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
1) flat seal
2) cap
3) air filter
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0458 Vent screwswith splash guard 314 kB

Drawings

Vent screwswith splash guard

Item selection/filter

Order No.

DD1LL1CADAcc.PriceOrder
K0458.3001430G1/42110 on request
K0458.3003830G3/82110 on request
K0458.3001230G1/22110 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Estonia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33