Product groups
Telescopic slides, steelfor slot mounting, partial extension, load capacity up to 12 kg
K1567

Telescopic slides, steel for slot mounting, partial extension,...

go back

Item description/product images

DescriptionMaterial:Steel slides.
Plastic ball cages.
C-steel balls.
Version:Slides electro zinc-plated.
Balls hardened.
Note for ordering:Supplied in pairsNote:On slot-mounted telescopic slides with partial extension, the travel is shorter than the installed length. These are a low-cost solution for guiding drawers or similar items with little friction and high lateral stability. Interlocking in closed position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load capacities refer to the maximum value for 20,000 cycles.Note:The load capacity of all telescopic slides is tested to DIN EN 15338 Level 1.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1567 Telescopic slides, steelfor slot mounting, partial extension, load capacity up to 12 kg 181 kB
 Quality criteria Telescopic slides 109 kB
 Overview of items telescopic slides 37,1 kB

Drawings

Telescopic slides, steelfor slot mounting, partial extension, load capacity up to 12 kg

Item selection/filter

Order No.A

A1A2A3BHLL1Travel
S
T = slot depthLoading
per pair
kg
Drawer depth
from - to
CADAcc.PriceOrder
K1567.0222371603219010272222141506-712230 - 350 on request
K1567.0328372883229610273283422326-712350 - 550 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Ecuador
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33