Product groups
Rubber buffers type DS suction foot
K0572

Rubber buffers type DS suction foot with external thread

go back

Item description/product images

DescriptionMaterial:Metal parts, steel, grade 5.6.
Elastomer natural rubber, medium hardness, Shore 57A.
Version:Steel electro zinc-plated.Note:Rubber buffers are used, among other things for mounting aggregates and as elastic buffers to limit the travel of moving masses.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Temperature range:-30 °C to +80 °COn request:Other Shore grades.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0572 Rubber buffers type DS suction foot with external thread 184 kB
 Technical information for rubber-metal buffers 57 kB

Drawings

Rubber buffers type DS suction foot with external thread

Item selection/filter

Order No.

DHGLSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
K0572.015014571514M41350100 on request
K0572.025018572518,5M61895285 on request
K0572.030028573028,5M82397340 on request
K0572.040028574028M823120480 on request
K0572.050028575028M1028220990 on request
K0572.070030577030M10283602160 on request
K0572.075037577537M12373903510 on request
K0572.1000505710050M16425408100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Ecuador
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33