Product groups
Palm grips similar to DIN 6335, aluminium, Form L, with external thread
K0145_L

Palm grips similar to DIN 6335, aluminium, Form L, with external...

go back

Item description/product images

DescriptionMaterial:

Aluminium.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.

Version:Palm grip vibratory ground.
Grub screw and pin bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0145_L Palm grips similar to DIN 6335, aluminium, Form L, with external thread 157 kB

Drawings

Palm grips similar to DIN 6335, aluminium, Form L, with external thread

Item selection/filter

Order No.FormSurface finish
body
DD1

D2HLCADAcc.PriceOrder
K0145.604008X20LtumbledM840142520 on request
K0145.604008X25LtumbledM840142525 on request
K0145.604008X30LtumbledM840142530 on request
K0145.604008X40LtumbledM840142540 on request
K0145.604008X50LtumbledM840142550 on request
K0145.605010X20LtumbledM1050183220 on request
K0145.605010X25LtumbledM1050183225 on request
K0145.605010X30LtumbledM1050183230 on request
K0145.605010X40LtumbledM1050183240 on request
K0145.605010X50LtumbledM1050183250 on request
K0145.606312X20LtumbledM1263254020 on request
K0145.606312X30LtumbledM1263254030 on request
K0145.606312X40LtumbledM1263254040 on request
K0145.606312X50LtumbledM1263254050 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Denmark
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33