Product groups
Strap clamps open U, DIN 6315, aluminium
K1952_Aluminium

Strap clamps open U, DIN 6315, aluminium

go back

Item description/product images

DescriptionMaterial:EN AW-7022Version:Bright.Note:When using spherical washers use the wide series K0729 Form G.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1952_Aluminium Strap clamps open U, DIN 6315, aluminium 127 kB

Drawings

Strap clamps open U, DIN 6315, aluminium

Item selection/filter

Order No.

Main
material
FormL1A

B1B2B3B4for
screw
CADAcc.PriceOrder
K1952.206aluminiumB601271963M6 on request
K1952.208aluminiumB801592584M8 on request
K1952.210aluminiumB100201131105M10 on request
K1952.212aluminiumB125251438126M12/M14 on request
K1952.2121aluminiumB160281438126M12/M14 on request
K1952.216aluminiumB160301848158M16/M18 on request
K1952.2161aluminiumB200361848158M16/M18 on request
K1952.220aluminiumB2004022521510M20/M22 on request
K1952.2201aluminiumB2504022622010M20/M22 on request
K1952.224aluminiumB2004026662010M24 on request
K1952.2241aluminiumB2504026662010M24 on request
K1952.230aluminiumB3155034742012M30/M32 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33