Product groups

Item description/product images

DescriptionMaterial:

Plates die-cast zinc or stainless steel 1.4305.

Version:Die-cast zinc plate, black powder-coated.
Stainless steel plate, bright.
Note:Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint.
For matching threaded spindles see K0421.
For matching ball joints see K0422.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0416_C Swivel feet plates, Form C 123 kB
 Technical Information for swivel pads 412 kB

Drawings

Swivel feet plates, Form C

Item selection/filter

Order No.FormMain
material
DAHLoad rating
max. kN
CADAcc.PriceOrder
K0416.30801Czinc80551830  on request
K0416.31001Czinc100741835  on request
K0416.31201Czinc120941835  on request
K0416.30802Cstainless steel80551835  on request
K0416.31002Cstainless steel100741840  on request
K0416.31202Cstainless steel120941840  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
China
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33