K0567Rubber buffers type AT waisted with external thread both sides |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Metal parts, steel, grade 5.6. Elastomer natural rubber, medium hardness, Shore 57A.Version:Steel electro zinc-plated.Note:The rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery. Rubber buffers with a waisted contour reduce high edge loads on the rubber by radial deflection and so increase the components service life. Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces. Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Temperature range:-30 °C to +80 °COn request:Other Shore grades.Special features: DownloadHere is all the information as a PDF datasheet: