- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- tube clamps
- Monitor brackets
- Plug Connector
- Accessories for aluminium profiles
- Lean tube connector Ø30 type I
- K1976
Round tube, aluminium Ø30 type I
- K1977
Profile tube, aluminium Ø30 type I
- K1978
Profile tube, aluminium Ø30 heavy duty type I
- K1979
Profile tube, aluminium Ø30 slot 8 type I
- K1980
T connector Ø30 type I with rotation lock
- K1981
T connector Ø30 with connection to type I slot 8 with rotation lock
- K1982
Cross connector Ø30 type I
- K1983
Parallel connector Ø30 type I
- K1984
Connector 45° Ø30 type I with rotation lock
- K1985
Angle strut 90° Ø30 type I
- K1986
Butt connector 90° Ø30 type I with rotation lock
- K1987
Ball connector Ø30 type I with rotation lock
- K1988
Ball cross connector Ø30 type I with rotation lock
- K1989
Ball butt connector Ø30 type I with rotation lock
- K1990
End caps for Ø30 connectors type I
- K1991
Connector plates Ø30 type I
- K1992
Threaded inserts Ø30 type I
- K1993
Multiblocks Ø30 type I
- K1994
Locking clips Ø30 type I
- K1995
Surface attachment Ø30 type I
- K1996
Table plate fastenings Ø30 type I
- K1997
Panel suspensions Ø30 type I
- K1998
Clips Ø30 type I
- K1999
Label holders Ø30 type I transparent
- K2002
Label holders Ø30 type I transparent, self adhesive
- K2003
Protective caps Ø30 type I
- K2004
End caps Ø30 for profile tubes type I
- K2005
Slide rails Ø30 type I
- K2006
Cable tie blocks Ø30 type I
- K2007
Rollers with ball bearing
- K2008
Rollers Ø30 type I
- K2009
Plain bearings Ø30 type I
- K2135
Roller track steel
- K2136
Butt connector, steel for roller tracks, steel
- K2137
Suspension bracket Ø 30, steel for roller tracks, steel
- K2138
Suspension bracket variable Ø 30, steel for roller tracks, steel
- K2139
Suspension bracket 40, steel for roller tracks, steel
- K2140
Mounting bracket Ø30, steel for roller tracks, steel
- K2141
Backstop elements, steel for roller tracks, steel
- K2142
Guide rails, plastic for roller tracks, steel
- K2143
Guide rails central, plastic for roller tracks, steel
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1988Ball cross connector Ø30 type I with rotation lock |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Die-cast aluminium. Mounting parts steel.Version:Bright. Mounting parts electro zinc-plated.Note:Suitable for profile tubes with 30 mm OD.
For variable cross connections. The cross ball connector can be swivelled through 180°. This makes it suitable for connections in any spatial arrangement. It enables robust joints of crossing profile tubes. With the ball sitting in a ball seat, the connector can be rotated into the desired position and secured with a single screw.
The cross ball connector enable can also be retrofitted to existing constructions in order to reinforce or extend them.Supplied with2 Ball connector half ball ends. 2 Ball connector half ball seats. 2 DIN EN ISO 4762 (DIN 912) M6x28 screws, electro zinc-plated. 2 ISO 10511 M6 self-locking nuts, electro zinc-plated.
Articles are supplied pre-assembled.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Profile | ESD electrostatic discharging | Matching end cap KIPP | CAD | Acc. | Price | Order |
---|
K1988.30 | Ø30 | Yes | K1990.301 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|