- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- K1566
Telescopic slides, steel for slot mounting, partial extension, load capacity up to 10 kg
- K1567
Telescopic slides, steel for slot mounting, partial extension, load capacity up to 12 kg
- K1568
Telescopic slides, steel for slot mounting, over-extension, load capacity up to 20 kg
- K2089
Steel telescopic slides for side mounting, full extension, load capacity up to 20 kg
- K2090
Steel telescopic slides for side mounting, full extension, load capacity up to 30 kg
- K1569
Telescopic slides, steel for side mounting, full extension, load capacity up to 30 kg
- K1571
Telescopic slides, steel for side mounting, full extension, load capacity up to 35 kg
- K1572
Telescopic slides, steel for side mounting, full extension, load capacity up to 35 kg
- K1573
Telescopic slides, steel for surface mounting, full extension, load capacity up to 35 kg
- K1574
Telescopic slides, steel for surface mounting, full extension, load capacity up to 35 kg
- K1575
Telescopic slides, steel for side mounting, full extension, load capacity up to 40 kg
- K1577
Telescopic slides, steel for side mounting, full extension, load capacity up to 45 kg
- K1710
Telescopic slides, steel for side mounting, partial extension, load capacity up to 50 kg
- K1578
Telescopic slides, steel for side mounting, over-extension, load capacity up to 60 kg
- K1579
Telescopic slides, steel for surface mounting, over-extension, load capacity up to 60 kg
- K1711
Telescopic slides, steel for side mounting, partial extension, load capacity up to 65 kg
- K1712
Telescopic slides, stainless steel for side mounting, partial extension, load capacity up to 65 kg
- K1713
Telescopic slides, steel for side mounting, over-extension, load capacity up to 70 kg
- K1714
Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 70 kg
- K1715
Telescopic slides, stainless steel for side mounting, full extension, load capacity up to 80 kg
- K1580
Telescopic slides, steel for side mounting, over-extension, load capacity up to 90 kg
- K2092
Stainless steel telescopic slides for side mounting, over-extension, load capacity up to 90 kg
- K1716
Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 90 kg
- K2093
Mounting bracket, steel, for telescopic slides
- K2094
Mounting bracket, steel, for telescopic slides
- K2095
Mounting bracket, steel, for telescopic slides
- K1717
Telescopic slides, steel for side mounting, full extension, load capacity up to 160 kg
- K1718
Telescopic slides, steel for side mounting, over-extension, load capacity up to 160 kg
- K1719
Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg
- K1720
Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg
- K1721
Telescopic slides, aluminium for side mounting, full extension, load capacity up to 300 kg
- K2018
Telescopic slides, steel Double-T form, full extension, load capacity up to 305 kg
- K2073
Telescopic slides, steel compact, full extension, load capacity up to 420 kg
- K2074
Telescopic slides, steel compact, full extension, load capacity up to 480 kg
- K2019
Telescopic slides, steel double arrangement, full extension, load capacity up to 133 kg
- K2020
Telescopic slides, steel partial extension, load capacity up to 741 kg
- K2021
Telescopic slides, steel S-form, full extension, load capacity up to 459 kg
- K2022
Linear ball bearing with internal race, steel, load capacity up to 3,959 kg
- K2087
Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg
- K2088
Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg
- K2091
Steel telescopic slides for side mounting, over-extension, load capacity up to 68 kg
- K2096
Mounting bracket, stainless steel, for telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2073Telescopic slides, steel compact, full extension, load capacity... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Rails steel. Ball cages steel. Ball stainless steel.Version:Slides electro zinc-plated. Ball cages, electro zinc-plated. Balls hardened.Note for ordering:Sold individually.Note:On telescopic slides with full extension, the travel is equal to the installed length, which ensures greater comfort and accessibility. The telescopic slides achieve the specified load capacities when side-mounted.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.
The load capacity is ca. 70% lower by horizontal mounting.
Suitable for a slide spacing up to 1,000 mm.Technical data:Traversing speed: 0.5 m/s.Temperature range:-20 °C - +180 °C.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Other items in this category |
|
Availability Here you can check item's availability. |
|