Product groups
Triangular grips with high collar, external thread
K0183_AG

Triangular grips with high collar, external thread

go back

Item description/product images

DescriptionMaterial:Black thermoset PF 31.
Threaded pin electro zinc-plated steel or bright stainless steel.
Version:High-gloss polished.On request:Other screw sizes, screw lengths and colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0183_AG Triangular grips with high collar, external thread 138 kB

Drawings

Triangular grips with high collar, external thread

Item selection/filter

Order No.

FormComponent
material
DD1D3HLCADAcc.PriceOrder
K0183.14006X15LsteelM640142215 on request
K0183.14008X20LsteelM840142220 on request
K0183.15008X20LsteelM850182820 on request
K0183.15010X25LsteelM1050222825 on request
K0183.16210X25LsteelM1062223525 on request
K0183.24006X20Lstainless steelM640122220 on request
K0183.24008X20Lstainless steelM840122220 on request
K0183.25008X20Lstainless steelM850152820 on request
K0183.25010X30Lstainless steelM1050152830 on request
K0183.26210X30Lstainless steelM1062183530 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Bulgaria
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33