K0576Rubber buffers type KE spherical with internal thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Metal parts, steel grade 5.6. Elastomer natural rubber, Shore hardness 55A or 70A.Version:Steel electro zinc-plated.Note:Rubber buffers are robust and effective elastic cushioning elements and shock absorbers. These rubber buffers are ideal for elastic travel limitation and cushioning knocks by mobile and immobile aggregates and machines and for general use as stops. Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces. Rubber buffers made of light grey EPDM that are not contact-colouring are available on request. Temperature range:-20°C to +75°C.On request:Other Shore grades.Special features: DownloadHere is all the information as a PDF datasheet: