Product groups

Indexing and clamping grip

go back
Combined functions in one product
Indexing and clamping grip

HEINRICH KIPP WERK has launched a solution that takes over the tasks of both indexing plungers and star grips. With the new indexing and clamping grip, users can position, secure and clamp diverse adjustment elements with just one product.

  • Indexing is effected positively with the pin and clamping is achieved frictionally via the end face of the sleeve. Twisting the grip while in the retracted position holds the indexing pin in the "retracted" position.

  • As an option, a model with optical locked detection is available: a protruding signal button indicates when the connection has not been fully locked by the indexing pin.

  • This solution is suitable for manual operation of assemblies, aggregates, machines, fixtures or even sports equipment.


The indexing and clamping grip is made from black thermoplastic; the red signal button made of the same material stands out optically. Eight different sizes and versions are available. The diameter of the stainless steel indexing pin varies between 4–8 mm, while the steel threaded sleeve is available in the sizes M8–M16 and have standard or fine threads.

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Bosnia and Herzegovina
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33