Product groups
Star grips, Form H with projecting steel bush with blind hole
K0153_H

Star grips, Form H with projecting steel bush with blind hole

go back

Item description/product images

DescriptionMaterial:

Black thermoplastic.
Steel grade 5.8 or stainless steel 1.4305.

Version:Metal parts trivalent blue passivated steel or bright stainless steel.Note:Star grips with projecting steel bush and blind hole or internal thread are especially suited for cross pinning.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0153_H Star grips, Form H with projecting steel bush with blind hole 199 kB

Drawings

Star grips, Form H with projecting steel bush with blind hole

Item selection/filter

Order No.

FormComponent
material
DD1D2HH2H3TCADAcc.PriceOrder
K0153.105Hsteel5251017979,5 on request
K0153.106Hsteel63213,521119,512,5 on request
K0153.1061Hsteel64013,525131012,5 on request
K0153.108Hsteel84013,525131012,5 on request
K0153.1081Hsteel8501932171219,5 on request
K0153.110Hsteel10501932171219,5 on request
K0153.1101Hsteel10631937181219,5 on request
K0153.112Hsteel12631937181219,5 on request
K0153.116Hsteel16632340211524,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33