K1039Cube connector sets Type B |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Cube die-cast aluminium. Screws steel. End caps polyamide.Version:Aluminium bright. Screws with self-tapping thread. End cap black.Note:The cube connector can be used to connect two or three profiles to each other by the end faces. The cube connectors have guide lugs that ensure a perfect and secure installation. Fastening to the profile is carried out by self-tapping screws. The open holes can be closed off with the end caps.
The profile slots positioned at right-angles to each other remain free. Panel elements can be positioned in the profile slots without additional machining.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Type | Slot width | Version | CAD | Acc. | Price | Order |
---|
K1039.102 | B | 10 | 2-D | | | on request | | K1039.103 | B | 10 | 3-D | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|