Product groups
Locking plates aluminium for lock grip with return spring
K1692

Locking plates aluminium for lock grip with return spring

go back

Item description/product images

DescriptionMaterial:Aluminium.Note:The locking plates can be simply screwed onto the application.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1692 Locking plates aluminium for lock grip with return spring 180 kB

Drawings

Locking plates aluminium for lock grip with return spring

Item selection/filter

Order No.BCD

D1HLL1CADAcc.PriceOrder
K1692.2537372,56,214192512,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
South Africa
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33