Product groups
Locking plate steel or brass, for lock grip with return spring
K1669

Locking plate steel or brass, for lock grip with return spring

go back

Item description/product images

DescriptionMaterial:Steel or brass.Version:Steel zinc-plated.
Brass chromed.
Note:The locking plates can be simply screwed onto the application.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1669 Locking plate steel or brass, for lock grip with return spring 133 kB

Drawings

Locking plate steel or brass, for lock grip with return spring

Item selection/filter

Order No.Main
material
Surface finish
body
BB1B2CD

HLCADAcc.PriceOrder
K1669.11350steelpassivated352311,51,23,511,511 on request
K1669.16500steelpassivated5034161,54,81616 on request
K1669.22680steelpassivated68,543,521272122 on request
K1669.11351brasschromed352311,51,23,511,511on request
K1669.16501brasschromed5034161,54,81616on request
K1669.22651brasschromed68,543,521272122on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
South Africa
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33