Product groups
Lock grip with return spring aluminium, lock grip to left or right
K1691

Lock grip with return spring aluminium, lock grip to left or...

go back

Item description/product images

DescriptionMaterial:Lock grip aluminium
Spring stainless steel
Note:Lock grips with return spring can be easily screwed onto doors, hatches and hoods. These lock grips are available in two different variants for left-opening and right-opening doors. The lock grips can be locked in the open position. The integrated return spring always brings the lock grip back to its original position.Type of operation:When the lever is pushed, the lock grip moves into the open position and the door can be opened. If the lock grip is not locked in open position, it returns automatically to its original position. The door can be closed only if the lever is held in the open position.Accessory:Locking plate aluminium K1692.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1691 Lock grip with return spring aluminium, lock grip to left or right 139 kB

Drawings

Lock grip with return spring aluminium, lock grip to left or right

Item selection/filter

Order No.FormForm-TypeBD

D1D2HLL1CADAcc.PriceOrder
K1691.04036Aleft36,512,96,210,2346040 on request
K1691.14036Bright36,512,96,210,2346040 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
South Africa
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33