Product groups
Quarter-turn lock in Hygienic DESIGN
K1353

Quarter-turn lock in Hygienic DESIGN

go back

Item description/product images

DescriptionMaterial:

Housing, actuator and fastening nut stainless steel 1.4404.
O-rings silicone, red or blue, FDA-compliant.
Tongue and locking screw stainless steel 1.4301.

Version:Bright.Note:The quarter-turn lock fulfils the hygiene requirements of DIN EN ISO 14159 and DIN EN 1672-2.
Particularly suitable for use in the food and beverage industry.

O-rings (FDA-compliant) prevent the ingress of liquid and formation of contamination.

IP65 / IP67 / IP69K in accordance with DIN EN 60529 / DIN 40050.
Please order the tongue in the desired version separately. Every tongue can be combined with every housing.
Accessory:Lock key K1335.113
Ring spanner K1362.16
Protective insert K1362.1613
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1353 Quarter-turn lock in Hygienic DESIGN 228 kB

Drawings (total overview)

Quarter-turn lock in Hygienic DESIGN

Quarter-turn locks in Hygienic DESIGN

More information

Drawings

Quarter-turn locks in Hygienic DESIGN

Item selection/filter

Order No.Component
colour
ActuationD

HCADAcc.PriceOrder
K1353.18reddouble flat2818 on request
K1353.181bluedouble flat2818 on request

Tongue for quarter-turn lock, stainless steel

More information

Drawings

Tongue for quarter-turn lock, stainless steel

Item selection/filter

Order No.

A=Tongue spacingA
for housing length
H=30
A
for housing length
H=36
A
for housing length
H=40
A
for housing length
H=50
A
for housing length
H=60
L

CADAcc.PriceOrder
K1340.450606182428384845 on request
K1340.450808202630405045 on request
K1340.4510010222832425245 on request
K1340.4514014263236465645 on request
K1340.4516016283438485845 on request
K1340.4518018303640506045 on request
K1340.4520020323842526245 on request
K1340.4522022344044546445 on request
K1340.4524024364246566645 on request
K1340.4526026384448586845 on request
K1340.4528028404650607045 on request
K1340.4532032445054647445 on request
K1340.4550050626872829245 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Vietnam
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33