Product groups
Taper grips, plastic (thermoset), with external thread Form F
K1202_F

Taper grips, plastic (thermoset), with external thread Form F

go back

Item description/product images

DescriptionMaterial:Black thermoset PF 31.
Screw electro zinc-plated steel.
Version:High-gloss polished.On request:Other colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1202_F Taper grips with external thread, Form F 110 kB

Drawings

Taper grips, plastic (thermoset), with external thread Form F

Item selection/filter

Order No.FormD

D1D4LL1L2CADAcc.PriceOrder
K1202.30618FM61815154016 on request
K1202.30823FM82319156524 on request
K1202.31028FM102822159032 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33