Product groups
Disc handwheels, aluminium, without grip, Form A with reamed hole and transverse bore
K1520_A

Disc handwheels, aluminium, without grip, Form A with reamed...

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Hub cover black thermoplastic.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer K0173.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:K0173 Handwheel washers.
K1160 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1520_A Disc handwheels, aluminium, without grip, Form A with reamed hole and transverse bore 983 kB

Drawings

Disc handwheels, aluminium, without grip, Form A with reamed hole and transverse bore

Item selection/filter

Order No.Main
colour
FormForm definitionD1

D2D3L1L3HH2D7CADAcc.PriceOrder
K1520.0801016blackAreamed hole with tranverse bore801026162916,65,5M6 on request
K1520.0801216blackAreamed hole with tranverse bore801226162916,66,5M6 on request
K1520.1001016blackAreamed hole with tranverse bore1001028173317,55,5M6 on request
K1520.1001216blackAreamed hole with tranverse bore1001228173317,56,5M6 on request
K1520.1251216blackAreamed hole with tranverse bore1251231183618,36,5M6 on request
K1520.1251416blackAreamed hole with tranverse bore1251431183618,36,5M6 on request
K1520.0801026silverAreamed hole with tranverse bore801026162916,65,5M6 on request
K1520.0801226silverAreamed hole with tranverse bore801226162916,66,5M6 on request
K1520.1001026silverAreamed hole with tranverse bore1001028173317,55,5M6 on request
K1520.1001226silverAreamed hole with tranverse bore1001228173317,56,5M6 on request
K1520.1251226silverAreamed hole with tranverse bore1251231183618,36,5M6 on request
K1520.1251426silverAreamed hole with tranverse bore1251431183618,36,5M6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33