Product groups
Knurled knobs, Form C, with tapped blind hole
K1223_C

Knurled knobs, Form C, with tapped blind hole

go back

Item description/product images

DescriptionMaterial:Black thermoset PF 31Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1223_C Knurled knobs, Form C, with tapped blind hole 153 kB

Drawings

Knurled knobs, Form C, with tapped blind hole

Item selection/filter

Order No.FormComponent
material
D

D1D2HH1TCADAcc.PriceOrder
K1223.102206CplasticM622121367,5 on request
K1223.102606CplasticM6261720149 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33