Product groups
Multi-clamping system single-sided wedge clamps fixed jaw ES
K1830

Multi-clamping system single-sided wedge clamps fixed jaw ES

go back

Item description/product images

DescriptionMaterial:Clamping rail and fixed jaw tool steel.
Wedge clamp mild steel.
Version:Clamping rail and fixed jaw hardened and ground (HRC 55 ±2).
Wedge clamp hardened, phosphated.
Note:The multi-clamping system can be fastened using various interfaces.
1. Lateral clamping edge for clamping claw set. Clamping claws can be fastened at any position.
2. Holes for DIN cap screws.
3. Ø25 mm locating holes for conventional zero-point clamping systems with 200 mm spacing.
4. Ø16 mm locating holes for zero-point clamping systems with 96 mm spacing.
5. Three 18H7 alignment slots for crosswise and lengthwise alignment on T- slot tables.
6. Ø12F7 and Ø16F7 reamed holes for 40 and 50 mm grid systems.

Three different versions are available:
- Multi-clamping system double-sided wedge clamp with OS fixed jaw / K1828.
- Multi-clamping system double-sided wedge clamp with DS fixed jaw / K1829.
- Multi-clamping system single-sided wedge clamp with OS fixed jaw / K1830.
Technical data:System width 50
Maximum clamping force: 15 kN
Maximum tightening torque: 55 Nm

System width 72
Maximum clamping force: 25 kN
Maximum tightening torque: 60 Nm

System width 100
Maximum clamping force: 35 kN
Maximum tightening torque: 85 Nm
Application:A number of multi-clamping systems with different lengths can be mounted one behind the other or beside each other. The precision toothing enables highly precise positioning of the fixed jaws. Due to the lateral graduations on the clamping rails, each position of the fixed jaws can be documented and reset identically. Stops can be mounted in the tapped holes on the side.
Turning the clamping screw moves the clamping segments outwards and press the workpieces against the fixed jaw.
Advantages:Universal and flexible.
For small and large batch sizes.
Large components can also be clamped next to each other on several multiple clamping systems.
Accessory:Clamping pin K0967.
Cap screws K0869.
Shoulder screws K0815.12045 / K0815.16055.
Seating ledges K1752.
Attachment jaws with machining allowance K1753.
Attachment jaws with prism K1754.
Workpiece stop K1755.
Spacer K1756.
Clamping claw set K1757.
T-slot nut K1758.
T-slot key K0954.
Supplied with1x clamping rail
The number of wedge clamps and fixed jaws is dependent on the system size (see table).
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1830 Multi-clamping system single-sided wedge clamps fixed jaw ES 509 kB
 Technical information for multi-clamping system 1,9 MB

Drawings

Multi-clamping system single-sided wedge clamps fixed jaw ES
Multi-clamping system single-sided wedge clamps fixed jaw ES

Item selection/filter

Order No.B

Version 1LHL
min.
L
max.
L1L2L3L4L5L6L7Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1830.0504000150smooth40075647096200288300--301555 on request
K1830.0505000150smooth50075647096200288400--301555 on request
K1830.0506000150smooth60075647096200288400500-301555 on request
K1830.0507000150smooth70075647096200288400560600301555 on request
K1830.0504000250serrated40075647096200288300--301555 on request
K1830.0505000250serrated50075647096200288400--301555 on request
K1830.0506000250serrated60075647096200288400500-301555 on request
K1830.0507000250serrated70075647096200288400560600301555 on request
K1830.0724000172smooth400112869396200288300--402560 on request
K1830.0725000172smooth500112869396200288400--402560 on request
K1830.0726000172smooth600112869396200288400500-402560 on request
K1830.0727000172smooth700112869396200288400560600402560 on request
K1830.0724000272serrated400112869396200288300--402560 on request
K1830.0725000272serrated500112869396200288400--402560 on request
K1830.0726000272serrated600112869396200288400500-402560 on request
K1830.0727000272serrated700112869396200288400560600402560 on request
K1830.10040001100smooth400114,6101,5111,596200288300--703585 on request
K1830.10050001100smooth500114,6101,5111,596200288400--703585 on request
K1830.10060001100smooth600114,6101,5111,596200288400500-703585 on request
K1830.10070001100smooth700114,6101,5111,596200288400560600703585 on request
K1830.10040002100serrated400114,6101,5111,596200288300--703585 on request
K1830.10050002100serrated500114,6101,5111,596200288400--703585 on request
K1830.10060002100serrated600114,6101,5111,596200288400500-703585 on request
K1830.10070002100serrated700114,6101,5111,596200288400560600703585 on request
Order No.BVersion 1LD

D1D2D3D4D5D6D7H1H2H3H4Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1830.0504000150smooth4002512201617,511M5M6502512161555 on request
K1830.0505000150smooth5002512201617,511M5M6502512161555 on request
K1830.0506000150smooth6002512201617,511M5M6502512161555 on request
K1830.0507000150smooth7002512201617,511M5M6502512161555 on request
K1830.0504000250serrated4002512201617,511M5M6502512161555 on request
K1830.0505000250serrated5002512201617,511M5M6502512161555 on request
K1830.0506000250serrated6002512201617,511M5M6502512161555 on request
K1830.0507000250serrated7002512201617,511M5M6502512161555 on request
K1830.0724000172smooth4002516261617,511M6M672401523,52560 on request
K1830.0725000172smooth5002516261617,511M6M672401523,52560 on request
K1830.0726000172smooth6002516261617,511M6M672401523,52560 on request
K1830.0727000172smooth7002516261617,511M6M672401523,52560 on request
K1830.0724000272serrated4002516261617,511M6M672401523,52560 on request
K1830.0725000272serrated5002516261617,511M6M672401523,52560 on request
K1830.0726000272serrated6002516261617,511M6M672401523,52560 on request
K1830.0727000272serrated7002516261617,511M6M672401523,52560 on request
K1830.10040001100smooth4002516261617,511M6M87242,61523,53585 on request
K1830.10050001100smooth5002516261617,511M6M87242,61523,53585 on request
K1830.10060001100smooth6002516261617,511M6M87242,61523,53585 on request
K1830.10070001100smooth7002516261617,511M6M87242,61523,53585 on request
K1830.10040002100serrated4002516261617,511M6M87242,61523,53585 on request
K1830.10050002100serrated5002516261617,511M6M87242,61523,53585 on request
K1830.10060002100serrated6002516261617,511M6M87242,61523,53585 on request
K1830.10070002100serrated7002516261617,511M6M87242,61523,53585 on request
Order No.BVersion 1LF
Socket head screw
DIN 912
G
cap screw
DIN 912
Z
cap screw
DIN 912
NK =
Quatity
Wedge clamp
NF =
Quantity
Fixed jaw
NW =
Quantity
Workpieces
CADAcc.PriceOrder
K1830.0504000150smooth400M10x30M12x25M12x30414 on request
K1830.0505000150smooth500M10x30M12x25M12x30414 on request
K1830.0506000150smooth600M10x30M12x25M12x30414 on request
K1830.0507000150smooth700M10x30M12x25M12x30414 on request
K1830.0504000250serrated400M10x30M12x25M12x30414 on request
K1830.0505000250serrated500M10x30M12x25M12x30414 on request
K1830.0506000250serrated600M10x30M12x25M12x30414 on request
K1830.0507000250serrated700M10x30M12x25M12x30414 on request
K1830.0724000172smooth400M14X1,5X50M16x40M16X50212 on request
K1830.0725000172smooth500M14X1,5X50M16x40M16X50212 on request
K1830.0726000172smooth600M14X1,5X50M16x40M16X50212 on request
K1830.0727000172smooth700M14X1,5X50M16x40M16X50212 on request
K1830.0724000272serrated400M14X1,5X50M16x40M16X50212 on request
K1830.0725000272serrated500M14X1,5X50M16x40M16X50212 on request
K1830.0726000272serrated600M14X1,5X50M16x40M16X50212 on request
K1830.0727000272serrated700M14X1,5X50M16x40M16X50212 on request
K1830.10040001100smooth400M14X1,5X50M16x40-212 on request
K1830.10050001100smooth500M14X1,5X50M16x40-212 on request
K1830.10060001100smooth600M14X1,5X50M16x40-212 on request
K1830.10070001100smooth700M14X1,5X50M16x40-212 on request
K1830.10040002100serrated400M14X1,5X50M16x40-212 on request
K1830.10050002100serrated500M14X1,5X50M16x40-212 on request
K1830.10060002100serrated600M14X1,5X50M16x40-212 on request
K1830.10070002100serrated700M14X1,5X50M16x40-212 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ukraine
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33