HEINRICH KIPP WERK GmbH & Co. KGPO box 11 60 · D-72168 Sulz (Neckar) · Tel. +49 (0) 74 54 / 7 93-0 · Fax +49 (0) 74 54 / 7 93-33
E-Mail: info@kipp.com · Internet: www.kipp.com
Tube clamps, right-angle, plastic
K0476

Tube clamps, right-angle, plastic

go back

Item description/product images

DescriptionMaterial:Thermoplastic.
DIN 7984 screws and DIN 985 nuts steel.
Version:Black.
Screws and nuts electro zinc-plated.
Note:The right-angle tube connector can be used to clamp 30 mm square and round tubes. Use reducer sleeves K0491 or K0492 if smaller tubes are to be clamped or a conversion from round to square tubes "or vice versa" is required.Accessory:Round and square tubes K0493.
Aluminium round tubes with slot K1966.
Reducer sleeves K0491 and K0492.
Plastic clamping lever with extended collar K1701.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0476 Tube clamps, right-angle, plastic 203 kB

Drawings

Tube clamps, right-angle, plastic

Item selection/filter

Order No.

ItemABHDLCNMSS1CADAcc.PriceOrder
K0476.30Tube Clamp30,130,34540116404578M8x25M8X35 on request