![]() |
HEINRICH KIPP WERK GmbH & Co. KGPO box 11 60 · D-72168 Sulz (Neckar) · Tel. +49 (0) 74 54 / 7 93-0 · Fax +49 (0) 74 54 / 7 93-33 E-Mail: info@kipp.com · Internet: www.kipp.com |
|
K1482_EConnectors with screw fitting, Form E |
go back | |
|
Item description/product images |
DescriptionMaterial:TPU housing. PUR cable sheath. Brass knurled nut. Bronze contacts.Version:Tin-plated knurled nut. Gold-plated contacts. Number of pins: 5-pin A-encoded. screened.Note:Connectors with screw fitting. Connector moulded to cable. Cable, PVC-, silicon- and halogen-free. Drag-chain suitable. Accessory for toggle clamp with force sensor K1463.Technical data: Cross-section: 5 x 0.34 mm2 with screw fitting and cable serve as a connection cable for sensors and actuators. The cable screening protects from outside interference and ensures error-free signal transmission.Temperature range:Fixed: -50 °C to +80°C Moving: -25 °C to +80°C Drag chain: -25 °C to +80°CDrawing reference: 1) Bush 1 = brown (BN) 2 = white (WH) 3 = blue (BU) 4 = black (BK) 5 = grey (GY) ![]() DownloadHere is all the information as a PDF datasheet: Are you looking for CAD data? These can be found directly in the product table.
|