Product groups
Indexing plungers, steel or stainless steel without collar, with threaded pin
K0345

Indexing plungers, steel or stainless steel without collar, with...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been disengaged.
Special grips can be fitted on the projecting threaded pin. This pin is also suitable for automatic actuation by e.g. program controlled pneumatic cylinder or by remote control using bowden cables.
A washer is available to aid screwing in the indexing plungers. The washer is placed on the threaded sleeve so that the carrier pins engage in the slot.
On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Drawing reference:
Form J: with threaded pin, without locknut
Form K: with threaded pin, with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0345 Indexing plungers, steel or stainless steel without collar, with threaded pin 190 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel without collar, with threaded pin

Indexing plungers, steel or stainless steel, without collar, with threaded pin, no locknut

More information

Drawings

Indexing plungers, steel or stainless steel, without collar, with threaded pin, no locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1L2Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
K0345.1903J0.0035Clamping Joint3M6x0,75M224173,53,50,84,510K0344.99  on request
K0345.1004J0.0035Clamping Joint4M8x1M33221741612K0344.90  on request
K0345.1105J0.0035Clamping Joint5M10x1M43724851,3512K0344.91  on request
K0345.1206J0.0035Clamping Joint6M12x1,5M64228861,8614K0344.92  on request
K0345.1308J0.0035Clamping Joint8M16x1,5M856361282,31535K0344.93  on request
K0345.1410J0.0035Clamping Joint10M20x1,5M8624012102,81534K0344.94  on request
K0345.1412J0.0035Clamping Joint12M20x1,5M8664212122,81539K0344.94  on request
K0345.1516J0.0035Clamping Joint16M24x2M10805014163,22046K0344.95  on request
K0345.01903J25 min.Clamping Joint3M6x0,75M224173,53,50,84,510K0344.99  on request
K0345.01004J25 min.Clamping Joint4M8x1M33221741612K0344.90  on request
K0345.01105J25 min.Clamping Joint5M10x1M43724851,3512K0344.91  on request
K0345.01206J25 min.Clamping Joint6M12x1,5M64228861,8614K0344.92  on request
K0345.01308J25 min.Clamping Joint8M16x1,5M856361282,31535K0344.93  on request
K0345.01410J25 min.Clamping Joint10M20x1,5M8624012102,81534K0344.94  on request
K0345.01412J25 min.Clamping Joint12M20x1,5M8664212122,81539K0344.94  on request
K0345.01516J25 min.Clamping Joint16M24x2M10805014163,22046K0344.95  on request
K0345.11903J25 min.high performance thermoplastic3M6x0,75M224173,53,50,84,510K0344.99  on request
K0345.11004J25 min.high performance thermoplastic4M8x1M33221741612K0344.90  on request
K0345.11105J25 min.high performance thermoplastic5M10x1M43724851,3512K0344.91  on request
K0345.11206J25 min.high performance thermoplastic6M12x1,5M64228861,8614K0344.92  on request
K0345.11308J25 min.high performance thermoplastic8M16x1,5M856361282,31535K0344.93  on request
K0345.11410J25 min.high performance thermoplastic10M20x1,5M8624012102,81534K0344.94  on request
K0345.11412J25 min.high performance thermoplastic12M20x1,5M8664212122,81539K0344.94  on request
K0345.11516J25 min.high performance thermoplastic16M24x2M10805014163,22046K0344.95  on request

Indexing plungers, steel or stainless steel, without collar, with threaded pin and locknut

More information

Drawings

Indexing plungers, steel or stainless steel, without collar, with threaded pin and locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1L2Travel
S
SWFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
K0345.2903K0.0035Clamping Joint3M6x0,75M224173,53,5100,84,510K0344.99  on request
K0345.2004K0.0035Clamping Joint4M8x1M3322174131612K0344.90  on request
K0345.2105K0.0035Clamping Joint5M10x1M4372485171,3512K0344.91  on request
K0345.2206K0.0035Clamping Joint6M12x1,5M6422886191,8614K0344.92  on request
K0345.2308K0.0035Clamping Joint8M16x1,5M85636128242,31535K0344.93  on request
K0345.2410K0.0035Clamping Joint10M20x1,5M862401210302,81534K0344.94  on request
K0345.2412K0.0035Clamping Joint12M20x1,5M866421212302,81539K0344.94  on request
K0345.2516K0.0035Clamping Joint16M24x2M1080501416363,22046K0344.95  on request
K0345.02903K25 min.Clamping Joint3M6x0,75M224173,53,5100,84,510K0344.99  on request
K0345.02004K25 min.Clamping Joint4M8x1M3322174131612K0344.90  on request
K0345.02105K25 min.Clamping Joint5M10x1M4372485171,3512K0344.91  on request
K0345.02206K25 min.Clamping Joint6M12x1,5M6422886191,8614K0344.92  on request
K0345.02308K25 min.Clamping Joint8M16x1,5M85636128242,31535K0344.93  on request
K0345.02410K25 min.Clamping Joint10M20x1,5M862401210302,81534K0344.94  on request
K0345.02412K25 min.Clamping Joint12M20x1,5M866421212302,81539K0344.94  on request
K0345.02516K25 min.Clamping Joint16M24x2M1080501416363,22046K0344.95  on request
K0345.12903K25 min.high performance thermoplastic3M6x0,75M224173,53,5100,84,510K0344.99  on request
K0345.12004K25 min.high performance thermoplastic4M8x1M3322174131612K0344.90  on request
K0345.12105K25 min.high performance thermoplastic5M10x1M4372485171,3512K0344.91  on request
K0345.12206K25 min.high performance thermoplastic6M12x1,5M6422886191,8614K0344.92  on request
K0345.12308K25 min.high performance thermoplastic8M16x1,5M85636128242,31535K0344.93  on request
K0345.12410K25 min.high performance thermoplastic10M20x1,5M862401210302,81534K0344.94  on request
K0345.12412K25 min.high performance thermoplastic12M20x1,5M866421212302,81539K0344.94  on request
K0345.12516K25 min.high performance thermoplastic16M24x2M1080501416363,22046K0344.95  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Taiwan
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33