Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Fibreglass reinforced thermoplastic.
Tapped bush brass.
Screw steel.
Version:Grip, black.
Screw electro zinc-plated.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1089 Palm grips 156 kB

Drawings (total overview)

Palm grips

Palm grips with internal thread

More information

Drawings

Palm grips with internal thread

Item selection/filter

Order No.Form

DD1D2D6HH3TT1CADAcc.PriceOrder
K1089.23205KM53215112312141,5 on request
K1089.23206KM63215112312141,5 on request
K1089.24008KM840161324,512,5141,5 on request
K1089.25010KM105020142915142 on request
K1089.26012KM126024183418,5182 on request

Palm grips with external thread

More information

Drawings

 Palm grips with external thread

Item selection/filter

Order No.Form

DD1D2D6HH3T1LCADAcc.PriceOrder
K1089.43205X16LM532151123111,516 on request
K1089.43205X20LM532151123111,520 on request
K1089.43206X16LM632151123111,516 on request
K1089.43206X20LM632151123111,520 on request
K1089.43206X30LM632151123111,530 on request
K1089.43208X16LM832151123111,516 on request
K1089.43208X20LM832151123111,520 on request
K1089.43208X30LM832151123111,530 on request
K1089.43208X40LM832151123111,540 on request
K1089.44006X20LM64015,71224,512,5120 on request
K1089.44006X30LM64015,71224,512,5130 on request
K1089.44008X20LM84015,71224,512,5120 on request
K1089.44008X30LM84015,71224,512,5130 on request
K1089.44008X40LM84015,71224,512,5140 on request
K1089.44008X50LM84015,71224,512,5150 on request
K1089.45008X20LM8502014,529151,520 on request
K1089.45008X30LM8502014,529151,530 on request
K1089.45008X40LM8502014,529151,540 on request
K1089.45010X20LM10502014,529151,520 on request
K1089.45010X30LM10502014,529151,530 on request
K1089.45010X40LM10502014,529151,540 on request
K1089.45010X50LM10502014,529151,550 on request
K1089.46010X20LM106024183418,51,520 on request
K1089.46010X30LM106024183418,51,530 on request
K1089.46010X40LM106024183418,51,540 on request
K1089.46010X50LM106024183418,51,550 on request
K1089.46012X20LM126024183418,51,520 on request
K1089.46012X30LM126024183418,51,530 on request
K1089.46012X40LM126024183418,51,540 on request
K1089.46012X50LM126024183418,51,550 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Taiwan
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33