Product groups
Indexing plungers, steel or stainless steel with status sensor and plastic mushroom grip
K1495

Indexing plungers, steel or stainless steel with status sensor...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

With indexing plungers with status sensor, the actuation status can be detected and evaluated electronically.
Material:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom grip and cap black grey thermoplastic.

Version:Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Locking pin hardened, ground and polished.
Indexing pin not hardened, ground and bright.

Mushroom knob black-grey RAL 7021.
Cap translucent grey.
Note:The actuation status is transferred wirelessly via Bluetooth to a mobile terminal or the Gateway K1494.
The combination of indexing plunger with status sensor and Gateway enables the signal to be processed in e.g. a machine control system.

Power to the indexing plunger is supplied from an integrated button cell which can be replaced when necessary.

Indexing plungers with status sensor are not suitable for personnel safety functions.
Technical data:See Downloads, Technical Information.Application:Indexing plungers with status sensor allow actuation-dependent process control. It is also possible to ensure that the indexing pin is in the desired actuation status.Advantages:Wireless transfer of actuation status.
Laborious cable connections no longer necessary.
Intelligent battery management allows long running time
No interfering edges.
On request:Special versions.Accessory:K1494 Gateway.Safety:Indexing plungers with status sensor are not suitable for personnel safety functions.Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Special features:
RoHS

Drawings (total overview)

Indexing plungers, steel or stainless steel with status sensor and plastic mushroom grip

Indexing plungers, steel or stainless steel with status sensor and plastic mushroom grip

More information

Drawings

Indexing plungers, steel or stainless steel with status sensor and plastic mushroom grip

Item selection/filter

Order No.FormMain
material
Surface finish
body
D

D1D2Travel
S
LL1L2L3SW1Fx30°Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1495.1105Asteelhardened5M10x13555717715131,35512 on request
K1495.1206Asteelhardened6M12x1,53566220817141,86614 on request
K1495.1308Asteelhardened8M16x1,535876261023192,381535 on request
K1495.1410Asteelhardened10M20x1,5351082281225222,8101534 on request
K1495.1412Asteelhardened12M20x1,5351286281425222,8121539 on request
K1495.01105Astainless steelhardened5M10x13555717715131,35512 on request
K1495.01206Astainless steelhardened6M12x1,53566220817141,86614 on request
K1495.01308Astainless steelhardened8M16x1,535876261023192,381535 on request
K1495.01410Astainless steelhardened10M20x1,5351082281225222,8101534 on request
K1495.01412Astainless steelhardened12M20x1,5351286281425222,8121539 on request
K1495.11105Astainless steelnot hardened5M10x13555717715131,35512 on request
K1495.11206Astainless steelnot hardened6M12x1,53566220817141,86614 on request
K1495.11308Astainless steelnot hardened8M16x1,535876261023192,381535 on request
K1495.11410Astainless steelnot hardened10M20x1,5351082281225222,8101534 on request
K1495.11412Astainless steelnot hardened12M20x1,5351286281425222,8121539 on request

Indexing plungers, steel or stainless steel with status sensor, plastic mushroom grip and locknut

More information

Drawings

Indexing plungers, steel or stainless steel with status sensor, plastic mushroom grip and locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
D

D1D2Travel
S
LL1L2L3SW1SW2Fx30°Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1495.2105Bsteelhardened5M10x1355571771513171,35512 on request
K1495.2206Bsteelhardened6M12x1,5356622081714191,86614 on request
K1495.2308Bsteelhardened8M16x1,53587626102319242,381535 on request
K1495.2410Bsteelhardened10M20x1,535108228122522302,8101534 on request
K1495.2412Bsteelhardened12M20x1,535128628142522302,8121539 on request
K1495.02105Bstainless steelhardened5M10x1355571771513171,35512 on request
K1495.02206Bstainless steelhardened6M12x1,5356622081714191,86614 on request
K1495.02308Bstainless steelhardened8M16x1,53587626102319242,381535 on request
K1495.02410Bstainless steelhardened10M20x1,535108228122522302,8101534 on request
K1495.02412Bstainless steelhardened12M20x1,535128628142522302,8121539 on request
K1495.12105Bstainless steelnot hardened5M10x1355571771513171,35512 on request
K1495.12206Bstainless steelnot hardened6M12x1,5356622081714191,86614 on request
K1495.12308Bstainless steelnot hardened8M16x1,53587626102319242,381535 on request
K1495.12410Bstainless steelnot hardened10M20x1,535108228122522302,8101534 on request
K1495.12412Bstainless steelnot hardened12M20x1,535128628142522302,8121539 on request

Indexing plungers, steel or stainless steel with status sensor, plastic mushroom grip and locking slot

More information

Drawings

Indexing plungers, steel or stainless steel with status sensor, plastic mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
Surface finish
body
D

D1D2Travel
S
LL1L2L3SW1Fx30°Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1495.3105Csteelhardened5M10x13555717715131,35512 on request
K1495.3206Csteelhardened6M12x1,53566220817141,86614 on request
K1495.3308Csteelhardened8M16x1,535876261023192,381535 on request
K1495.3410Csteelhardened10M20x1,5351082281225222,8101534 on request
K1495.3412Csteelhardened12M20x1,5351286281425222,8121539 on request
K1495.03105Cstainless steelhardened5M10x13555717715131,35512 on request
K1495.03206Cstainless steelhardened6M12x1,53566220817141,86614 on request
K1495.03308Cstainless steelhardened8M16x1,535876261023192,381535 on request
K1495.03410Cstainless steelhardened10M20x1,5351082281225222,8101534 on request
K1495.03412Cstainless steelhardened12M20x1,5351286281425222,8121539 on request
K1495.13105Cstainless steelnot hardened5M10x13555717715131,35512 on request
K1495.13206Cstainless steelnot hardened6M12x1,53566220817141,86614 on request
K1495.13308Cstainless steelnot hardened8M16x1,535876261023192,381535 on request
K1495.13410Cstainless steelnot hardened10M20x1,5351082281225222,8101534 on request
K1495.13412Cstainless steelnot hardened12M20x1,5351286281425222,8121539 on request

Indexing plungers, steel or stainless steel with status sensor, plastic mushroom grip locking slot and locknut

More information

Drawings

Indexing plungers, steel or stainless steel with status sensor, plastic mushroom grip locking slot and locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
D

D1D2Travel
S
LL1L2L3SW1SW2Fx30°Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1495.4105Dsteelhardened5M10x1355571771513171,35512 on request
K1495.4206Dsteelhardened6M12x1,5356622081714191,86614 on request
K1495.4308Dsteelhardened8M16x1,53587626102319242,381535 on request
K1495.4410Dsteelhardened10M20x1,535108228122522302,8101534 on request
K1495.4412Dsteelhardened12M20x1,535128628142522302,8121539 on request
K1495.04105Dstainless steelhardened5M10x1355571771513171,35512 on request
K1495.04206Dstainless steelhardened6M12x1,5356622081714191,86614 on request
K1495.04308Dstainless steelhardened8M16x1,53587626102319242,381535 on request
K1495.04410Dstainless steelhardened10M20x1,535108228122522302,8101534 on request
K1495.04412Dstainless steelhardened12M20x1,535128628142522302,8121539 on request
K1495.14105Dstainless steelnot hardened5M10x1355571771513171,35512 on request
K1495.14206Dstainless steelnot hardened6M12x1,5356622081714191,86614 on request
K1495.14308Dstainless steelnot hardened8M16x1,53587626102319242,381535 on request
K1495.14410Dstainless steelnot hardened10M20x1,535108228122522302,8101534 on request
K1495.14412Dstainless steelnot hardened12M20x1,535128628142522302,8121539 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Thailand
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33