Product groups
Baseplate for centric vice
K1274

Baseplate for centric vice

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Hardened and ground.Note:Form A:
The baseplate enables the centric vices (65 - 80 - 125) to be mounted onto 50 mm x M12/12F7 grid systems.

Form B+C:
The baseplate enables the centric vices (65 -80 - 125) to be mounted on machine tables with T-slots.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1274 Baseplate for centric vice 437 kB

Drawings (total overview)

Baseplate for centric vice
Baseplate for centric vice

Baseplate for centric vice, Form A

More information

Drawings

Baseplate for centric vice, Form A

Item selection/filter

Order No.FormSuitable for

weight
kg
CADAcc.PriceOrder
K1274.12175200Acentric vice 65, 80, 1254,03 on request

Baseplate for centric vice, Form B

More information

Drawings

Baseplate for centric vice, Form B

Item selection/filter

Order No.FormSuitable for

weight
kg
CADAcc.PriceOrder
K1274.00175260Bcentric vice 65, 806,3 on request

Baseplate for centric vice, Form C

More information

Drawings

Baseplate for centric vice, Form C

Item selection/filter

Order No.FormSuitable for

weight
kg
CADAcc.PriceOrder
K1274.00230275Ccentric vice 1257,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Thailand
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33