![]() |
HEINRICH KIPP WERK GmbH & Co. KGPO box 11 60 · D-72168 Sulz (Neckar) · Tel. +49 (0) 74 54 / 7 93-0 · Fax +49 (0) 74 54 / 7 93-33 E-Mail: info@kipp.com · Internet: www.kipp.com |
|
K1634Pull handle, oval aluminium, oblique |
go back | |
|
Item description/product images |
DescriptionProduct description:These slanted pull handles are particularly suitable for mounting in places where space is limited. These handles are very strong and robust and can also be used where robust handling is required. Material:Aluminium EN AW-6063Version:Black or traffic red RAL 3020 powder-coated or bright.Note:The bright version can be painted or coated after assembly.Application:Where space is limited in machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology Assembly:From the rear.Advantages:Good access where space is limited. Very stable and robust. Retaining element for opening and closing covers, panels and hoods.Special features: ![]() DownloadHere is all the information as a PDF datasheet: Are you looking for CAD data? These can be found directly in the product table.
|
Item selection/filter |
Order No. | Main colour | Surface finish body | A | B | B1 | D | H | L | T | Load capacity N | CAD | Acc. | Price | Order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
K1634.1000106 | black | powder-coated | 100 | 21 | 13 | M6 | 50 | 113 | 10 | 1000 | ![]() | 7.63 €![]() | ||
K1634.1120106 | black | powder-coated | 112 | 21 | 13 | M6 | 50 | 125 | 10 | 1000 | ![]() | 7.92 €![]() | ||
K1634.1200106 | black | powder-coated | 120 | 21 | 13 | M6 | 50 | 133 | 10 | 1000 | ![]() | 7.92 €![]() | ||
K1634.1280106 | black | powder-coated | 128 | 21 | 13 | M6 | 50 | 141 | 10 | 1000 | ![]() | 7.92 €![]() | ||
K1634.1600106 | black | powder-coated | 160 | 21 | 13 | M6 | 50 | 173 | 10 | 1000 | ![]() | 9.14 €![]() | ||
K1634.1120108 | black | powder-coated | 112 | 25 | 17 | M8 | 55 | 129 | 12 | 1000 | ![]() | 10.94 €![]() | ||
K1634.1200108 | black | powder-coated | 120 | 25 | 17 | M8 | 55 | 137 | 12 | 1000 | ![]() | 11.24 €![]() | ||
K1634.1280108 | black | powder-coated | 128 | 25 | 17 | M8 | 55 | 145 | 12 | 1000 | ![]() | 11.54 €![]() | ||
K1634.1600108 | black | powder-coated | 160 | 25 | 17 | M8 | 55 | 177 | 12 | 1000 | ![]() | 12.75 €![]() | ||
K1634.1800108 | black | powder-coated | 180 | 25 | 17 | M8 | 55 | 197 | 12 | 1000 | ![]() | 13.35 €![]() | ||
K1634.1008406 | traffic red RAL 3020 | powder-coated | 100 | 21 | 13 | M6 | 50 | 113 | 10 | 1000 | ![]() | 7.63 €![]() | ||
K1634.1128406 | traffic red RAL 3020 | powder-coated | 112 | 21 | 13 | M6 | 50 | 125 | 10 | 1000 | ![]() | 7.92 €![]() | ||
K1634.1208406 | traffic red RAL 3020 | powder-coated | 120 | 21 | 13 | M6 | 50 | 133 | 10 | 1000 | ![]() | 7.92 €![]() | ||
K1634.1288406 | traffic red RAL 3020 | powder-coated | 128 | 21 | 13 | M6 | 50 | 141 | 10 | 1000 | ![]() | 7.92 €![]() | ||
K1634.1608406 | traffic red RAL 3020 | powder-coated | 160 | 21 | 13 | M6 | 50 | 173 | 10 | 1000 | ![]() | 9.14 €![]() | ||
K1634.1128408 | traffic red RAL 3020 | powder-coated | 112 | 25 | 17 | M8 | 55 | 129 | 12 | 1000 | ![]() | 10.94 €![]() | ||
K1634.1208408 | traffic red RAL 3020 | powder-coated | 120 | 25 | 17 | M8 | 55 | 137 | 12 | 1000 | ![]() | 11.24 €![]() | ||
K1634.1288408 | traffic red RAL 3020 | powder-coated | 128 | 25 | 17 | M8 | 55 | 145 | 12 | 1000 | ![]() | 11.54 €![]() | ||
K1634.1608408 | traffic red RAL 3020 | powder-coated | 160 | 25 | 17 | M8 | 55 | 177 | 12 | 1000 | ![]() | 12.75 €![]() | ||
K1634.1808408 | traffic red RAL 3020 | powder-coated | 180 | 25 | 17 | M8 | 55 | 197 | 12 | 1000 | ![]() | 13.35 €![]() | ||
K1634.10006 | - | bright | 100 | 21 | 13 | M6 | 50 | 113 | 10 | 1000 | ![]() | 6.37 €![]() | ||
K1634.11206 | - | bright | 112 | 21 | 13 | M6 | 50 | 125 | 10 | 1000 | ![]() | 6.66 €![]() | ||
K1634.12006 | - | bright | 120 | 21 | 13 | M6 | 50 | 133 | 10 | 1000 | ![]() | 6.66 €![]() | ||
K1634.12806 | - | bright | 128 | 21 | 13 | M6 | 50 | 141 | 10 | 1000 | ![]() | 6.66 €![]() | ||
K1634.16006 | - | bright | 160 | 21 | 13 | M6 | 50 | 173 | 10 | 1000 | ![]() | 7.26 €![]() | ||
K1634.11208 | - | bright | 112 | 25 | 17 | M8 | 55 | 129 | 12 | 1000 | ![]() | 9.67 €![]() | ||
K1634.12008 | - | bright | 120 | 25 | 17 | M8 | 55 | 137 | 12 | 1000 | ![]() | 9.97 €![]() | ||
K1634.12808 | - | bright | 128 | 25 | 17 | M8 | 55 | 145 | 12 | 1000 | ![]() | 10.27 €![]() | ||
K1634.16008 | - | bright | 160 | 25 | 17 | M8 | 55 | 177 | 12 | 1000 | ![]() | 10.87 €![]() | ||
K1634.18008 | - | bright | 180 | 25 | 17 | M8 | 55 | 197 | 12 | 1000 | ![]() | 11.47 €![]() |
Other items in this category |
<< | < | 1-10 | 11-20 | 21-30 | 31-40 | 41-50 | 51-60 | 61-70 | > | >> |
<< | < | 1-10 | 11-20 | 21-30 | 31-40 | 41-50 | 51-60 | 61-70 | > | >> |