Product groups
Knurled nuts steel and stainless steel, DIN 6303
K0137

Knurled nuts steel and stainless steel, DIN 6303

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel, black oxidised.
Stainless steel, bright.
Note:Due to the better haptics, a larger pitch was chosen contrary to DIN.Drawing reference:
Form A: without pin hole
Form B: with pin hole

- Drill through and ream pin hole during assembly.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0137 Knurled nuts steel and stainless steel, DIN 6303 278 kB

Drawings (total overview)

Knurled nuts steel and stainless steel, DIN 6303

Knurled nuts, steel and stainless steel DIN 6303 Form A, without pinhole

More information

Drawings

Knurled nuts, steel and stainless steel DIN 6303 Form A, without pinhole

Item selection/filter

Order No.FormMain
material
DD1D3D4HKTCADAcc.PriceOrder
K0137.105A57 + S/2 (travel)M52014151287 0.00 €
K0137.106A57 + S/2 (travel)M624161814108 0.00 €
K0137.108A57 + S/2 (travel)M8302024171210 0.00 €
K0137.110A57 + S/2 (travel)M10362830201412 0.00 €
K0137.112A57 + S/2 (travel)M12403234241614 0.00 €
K0137.1052A2338M52014151287 0.00 €
K0137.1062A2338M624161814108 0.00 €
K0137.1082A2338M8302024171210 0.00 €
K0137.1102A2338M10362830201412 0.00 €
K0137.1122A2338M12403234241614 0.00 €

Knurled nuts, steel DIN 6303 Form B, with pinhole

More information

Drawings

Knurled nuts, steel DIN 6303 Form B, with pinhole

Item selection/filter

Order No.

FormMain
material
DD1D3D4D5
predrilled
EHKTsuitable
dowel pin
ISO 2338
CADAcc.PriceOrder
K0137.205B57 + S/2 (travel)M52014151,42,512871,5 0.00 €
K0137.206B57 + S/2 (travel)M62416181,42,5141081,5 0.00 €
K0137.208B57 + S/2 (travel)M83020241,931712102 0.00 €
K0137.210B57 + S/2 (travel)M103628302,942014123 0.00 €
K0137.212B57 + S/2 (travel)M124032343,942416144 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Sweden
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33