Product groups

Item description/product images

DescriptionProduct description:The Gateway forms the interface between the indexing plunger with status sensor or the universal transmitter for Smart Products and the machine control. It receives the radio signal from the indexing plungers or the universal transmitters and supplies a binary output signal to the relay changer outputs that can be read by the machine control system.
This enables the actuation statuses of up to 6 indexing plungers or universal transmitters to be transmitted. A mobile terminal can be linked to the Gateway for additional visualisation.

In addition to connecting and disconnecting the indexing plungers or universal transmitters, the integrated control panel with buttons and LEDs also enables the wireless connection, actuation status and battery charge to be monitored.
Material:Housing polycarbonate.Version:Housing top part light grey.
Housing lower part anthracite grey.
Note:The Gateway receives the wireless signal from the indexing plunger with status sensor or the Bluetooth module for Smart Products and converts it into a standard output signal.
By connecting to a machine controller, the actuation status of up to 6 indexing plungers or Bluetooth modules can be processed simultaneously. The number of indexing plungers or Bluetooth modules can be increased as required by using additional Gateways.
Technical data:See Downloads, Technical Information.Application:The gateway is used to integrate indexing plungers with status sensors into machines and systems. With the link between gateway and machine control, the actuation statuses of the indexing plungers can be displayed, checked, and used for process control. Advantages:Actuation-dependent process control.
Universal output signal.
Simple installation.
On request:Further output signals, interfacesAccessory:Magnetic base for WLAN antenna K1845
Extension cable for WLAN antenna K1846
Indexing plungers with status sensor K1495
Clamp straps with force sensor K1824
Force sensor for toggle clamps K1825
Rest pads with pad sensor K1832
Bluetooth module for Smart Products K1831
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1494 Gateway 355 kB
 Technical note on the gateway for indexing plunger with status sensor 27,1 kB
 Bedienungsanleitung/User manual 2,7 MB
 Konformitätserklärung / EC Declaration of Conformity 517 kB

Drawings

Gateway

Item selection/filter

Order No.Output signalB

B1B2HH1H2LCADAcc.PriceOrder
K1494.01Relais90103,410858,512282,5107 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33