Product groups
Steel plate fixed castors with solid rubber tyres, standard version
K1761_B

Steel plate fixed castors with solid rubber tyres, standard...

go back

Item description/product images

DescriptionMaterial:Housing and wheel rim steel plate.
Tyres solid rubber.
Wheel hub steel tube.
Version:Pressed housing and rim; wheels with ball bearingNote:Wheel axle bolted.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1761_B Fixed castors 166 kB

Drawings

Steel plate fixed castors with solid rubber tyres, standard version

Item selection/filter

Order No.Version 1Wheel
bearing
BB1B2B3DD1LL1HPermissible
load
kg
CADAcc.PriceOrder
K1761.080251without locking systemroller bearing25-60858091008010250 on request
K1761.100301without locking systemroller bearing30-608510091008012570 on request
K1761.125381without locking systemroller bearing37,5-6085125910080150100 on request
K1761.160401without locking systemroller bearing40758011016011140105195135 on request
K1761.200501without locking systemroller bearing50758011020011140105235205 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33