Product groups
Sheet steel swivel and fixed castors with solid rubber tyres, standard version
K1761

Sheet steel swivel and fixed castors with solid rubber tyres,...

go back

Item description/product images

Back to group overview
DescriptionMaterial:Housing and wheel rim steel plate.
Tyres solid rubber.
Wheel hub steel tube.
Version:Housing and rim press formed.
Double ball bearing with ball shield in castor head.
Roller bearings in the wheels.
Note:Wheel axle bolted.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1761 Swivel and fixed castors standard version 478 kB

Drawings (total overview)

Sheet steel swivel and fixed castors with solid rubber tyres, standard version
Sheet steel swivel and fixed castors with solid rubber tyres, standard version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1LL1HRPermissible
load
kg
CADAcc.PriceOrder
K1761.080251Fixed castorwithout locking systemroller bearing-25-608580910080102-50 on request
K1761.100301Fixed castorwithout locking systemroller bearing-30-6085100910080125-70 on request
K1761.125381Fixed castorwithout locking systemroller bearing-37,5-6085125910080150-100 on request
K1761.160401Fixed castorwithout locking systemroller bearing-40758011016011140105195-135 on request
K1761.200501Fixed castorwithout locking systemroller bearing-50758011020011140105235-205 on request
K1761.08025Swivel castorwithout locking systemroller bearing3825-6085809100801027850 on request
K1761.10030Swivel castorwithout locking systemroller bearing3630-60851009100801258670 on request
K1761.12538Swivel castorwithout locking systemroller bearing4037,5-6085125910080150102,5100 on request
K1761.16040Swivel castorwithout locking systemroller bearing6040758011016011140105195140135 on request
K1761.20050Swivel castorwithout locking systemroller bearing6550758011020011140105235165205 on request
K1761.080252Swivel castorwith stop-fix locking systemroller bearing3825-6085809100801027850 on request
K1761.100302Swivel castorwith stop-fix locking systemroller bearing3630-60851009100801258670 on request
K1761.125382Swivel castorwith stop-fix locking systemroller bearing4037,5-6085125910080150102,5100 on request
K1761.160402Swivel castorwith stop-fix locking systemroller bearing6040758011016011140105195140135 on request
K1761.200502Swivel castorwith stop-fix locking systemroller bearing6550758011020011140105235165205 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33