Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Fibreglass reinforced thermoplastic.
Tapped bush brass.
Screw steel.
Version:Grip, black.
Screw electro zinc-plated.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1083 Triangular grips 144 kB

Drawings (total overview)

Triangular grips

Item selection/filter

Order No.Form

DD1D2D3D6HH1H2TT1LFilter
K1083.24506KM645-161121181091-
K1083.26508KM865-2215,52823,511,5111,5-
K1083.26510KM1065-2215,52823,511,5111,5-
K1083.28510KM1085-30213730,516142-
K1083.28512KM1285-30213730,516192-
K1083.210512KM12105-35254637,519172-
K1083.210514KM14105-35254637,519192-
K1083.48508XLM8851830213730,516-220/30
K1083.48510XLM10851830213730,516-220/30
K1083.48512XLM12851830213730,516-220/40
K1083.410512XLM121052035254637,519-230/50
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33