Product groups

FEATUREgrip

go back
  • FEATUREgrip

FEATUREgrip - smart, intelligent and networkable

KIPP presents new product range
With ne new FEATUREgrip product range, KIPP has developed and offers smart components and solutions that deliver information and can be networked and so are suitable for Industry 4.0. The aim is for customers to use these intelligent components to help make digitised manufacturing processes more stable, precise and reliable by providing additional information.

Indexing Plungers with status sensor

Indexing plungers are used where any change in position due to lateral forces should be prevented. A new locking position can be set only after the pin has been manually disengaged.

Features:

• A sensor is integrated into the indexing plunger
  that records the status of the pin (extended or
 retracted).

• The signal is processed and sent to
 a receiver device or mobile end device
 per Bluetooth.

• Information such as status and battery
 level can be further processed or displayed.

• The battery has a life expectancy
 of roughly 1 year.

Toggle clamps with force sensor

Toggle clamps are used to hold and clamp workpieces. They are used as a mounting and holding device.

Features:

• A sensor that determines the clamping spindle force has been integrated into the clamping spindle. The height of the spindle is adjustable.

• The signal is transmitted via a connected cable.

• All registered forces are recorded and monitored in the process.

• The clamping force used and when a preset force has been achieved can be displayed for the operator.

• Analogue output signal 4mA – 20mA.

• Safety rating IP66.

Spring plungers with status sensor

Spring plungers are used to position, lock or index workpieces. The thrust pins or balls ensure that positioning can be repeatedly and precisely carried out.

Features:

• An electric control signal is transmitted via the built-in limit switch.

• The status of the thrust pin is determined (pressed in or extended).

• The signal is transmitted via a connected cable.

• An LED that supplies an optical signal has also been integrated into the spring plungers.

• Safety rating IP67.

Would you like to know more about our new product range FEATUREgrip?

Contact our experts:

featuregrip@kipp.com

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33