Product groups
Spring plungers with slot and thrust pin, steel
K0313

Spring plungers with slot and thrust pin, steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin steel.
Spring steel wire grade D.
Version:Black oxidised.
Thrust pin hardened.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0313 Spring plungers with slot and thrust pin, steel 149 kB

Drawings (total overview)

Spring plungers with slot and thrust pin, steel

Spring plungers with slot and thrust pin, steel, standard spring force

More information

Drawings

Spring plungers with slot and thrust pin, steel, standard spring force

Item selection/filter

Order No.

DD1HLNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0313.04M41,81,590,66200.00 €
K0313.05M52,42120,86200.00 €
K0313.06M62,721417200.00 €
K0313.08M842161,215300.00 €
K0313.10M104,52,5191,620350.00 €
K0313.12M1263,522230550.00 €
K0313.16M168,54,5242,5451000.00 €
K0313.20M20106,5302,5601200.00 €

Spring plungers with slot and thrust pin, steel, light spring force

More information

Drawings

Spring plungers with slot and thrust pin, steel, light spring force

Item selection/filter

Order No.

DD1HLNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0313.104M41,81,590,63100.00 €
K0313.105M52,42120,83100.00 €
K0313.106M62,721414100.00 €
K0313.108M842161,27150.00 €
K0313.110M104,52,5191,69160.00 €
K0313.112M1263,522214260.00 €
K0313.116M168,54,5242,522500.00 €
K0313.120M20106,5302,530600.00 €

Spring plungers with slot and thrust pin, steel, strong spring force

More information

Drawings

Spring plungers with slot and thrust pin, steel, strong spring force

Item selection/filter

Order No.

DD1HLNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0313.205M52,42120,89250.00 €
K0313.206M62,7214111250.00 €
K0313.208M842161,222430.00 €
K0313.210M104,52,5191,620540.00 €
K0313.212M1263,522236940.00 €
K0313.216M168,54,5242,5601100.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Portugal
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33