| Order No. | Form | Component material | Colour Cap
| A | B | D | D2 | H | H1 | H2 | T | CAD | Acc. | Price | Order |
|---|
| K0608.904 | K | steel | black grey RAL 7021 | 22 | 4,4 | M4 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.9045 | K | steel | light grey RAL 7035 | 22 | 4,4 | M4 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.9046 | K | steel | traffic red RAL 3020 | 22 | 4,4 | M4 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.9047 | K | steel | colza yellow RAL 1021 | 22 | 4,4 | M4 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.905 | K | steel | black grey RAL 7021 | 22 | 4,4 | M5 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.9055 | K | steel | light grey RAL 7035 | 22 | 4,4 | M5 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.9056 | K | steel | traffic red RAL 3020 | 22 | 4,4 | M5 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.9057 | K | steel | colza yellow RAL 1021 | 22 | 4,4 | M5 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.906 | K | steel | black grey RAL 7021 | 22 | 4,4 | M6 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.9065 | K | steel | light grey RAL 7035 | 22 | 4,4 | M6 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.9066 | K | steel | traffic red RAL 3020 | 22 | 4,4 | M6 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.9067 | K | steel | colza yellow RAL 1021 | 22 | 4,4 | M6 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.105 | K | steel | black grey RAL 7021 | 27,5 | 5,1 | M5 | 14 | 24 | 5,8 | 20,8 | 10 |  | | 0.00 € | | | K0608.1055 | K | steel | light grey RAL 7035 | 27,5 | 5,1 | M5 | 14 | 24 | 5,8 | 20,8 | 10 |  | | 0.00 € | | | K0608.1056 | K | steel | traffic red RAL 3020 | 27,5 | 5,1 | M5 | 14 | 24 | 5,8 | 20,8 | 10 |  | | 0.00 € | | | K0608.1057 | K | steel | colza yellow RAL 1021 | 27,5 | 5,1 | M5 | 14 | 24 | 5,8 | 20,8 | 10 |  | | 0.00 € | | | K0608.106 | K | steel | black grey RAL 7021 | 27,5 | 5,1 | M6 | 14 | 24 | 5,8 | 20,8 | 10 |  | | 0.00 € | | | K0608.1065 | K | steel | light grey RAL 7035 | 27,5 | 5,1 | M6 | 14 | 24 | 5,8 | 20,8 | 10 |  | | 0.00 € | | | K0608.1066 | K | steel | traffic red RAL 3020 | 27,5 | 5,1 | M6 | 14 | 24 | 5,8 | 20,8 | 10 |  | | 0.00 € | | | K0608.1067 | K | steel | colza yellow RAL 1021 | 27,5 | 5,1 | M6 | 14 | 24 | 5,8 | 20,8 | 10 |  | | 0.00 € | | | K0608.208 | K | steel | black grey RAL 7021 | 37,5 | 6,3 | M8 | 21 | 36 | 8,5 | 30,5 | 14 |  | | 0.00 € | | | K0608.2085 | K | steel | light grey RAL 7035 | 37,5 | 6,3 | M8 | 21 | 36 | 8,5 | 30,5 | 14 |  | | 0.00 € | | | K0608.2086 | K | steel | traffic red RAL 3020 | 37,5 | 6,3 | M8 | 21 | 36 | 8,5 | 30,5 | 14 |  | | 0.00 € | | | K0608.2087 | K | steel | colza yellow RAL 1021 | 37,5 | 6,3 | M8 | 21 | 36 | 8,5 | 30,5 | 14 |  | | 0.00 € | | | K0608.210 | K | steel | black grey RAL 7021 | 37,5 | 6,3 | M10 | 21 | 36 | 8,5 | 30,5 | 14 |  | | 0.00 € | | | K0608.2105 | K | steel | light grey RAL 7035 | 37,5 | 6,3 | M10 | 21 | 36 | 8,5 | 30,5 | 14 |  | | 0.00 € | | | K0608.2106 | K | steel | traffic red RAL 3020 | 37,5 | 6,3 | M10 | 21 | 36 | 8,5 | 30,5 | 14 |  | | 0.00 € | | | K0608.2107 | K | steel | colza yellow RAL 1021 | 37,5 | 6,3 | M10 | 21 | 36 | 8,5 | 30,5 | 14 |  | | 0.00 € | | | K0608.0904 | K | stainless steel | black grey RAL 7021 | 22 | 4,4 | M4 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.09045 | K | stainless steel | light grey RAL 7035 | 22 | 4,4 | M4 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.09046 | K | stainless steel | traffic red RAL 3020 | 22 | 4,4 | M4 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.09047 | K | stainless steel | colza yellow RAL 1021 | 22 | 4,4 | M4 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.0905 | K | stainless steel | black grey RAL 7021 | 22 | 4,4 | M5 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.09055 | K | stainless steel | light grey RAL 7035 | 22 | 4,4 | M5 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.09056 | K | stainless steel | traffic red RAL 3020 | 22 | 4,4 | M5 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.09057 | K | stainless steel | colza yellow RAL 1021 | 22 | 4,4 | M5 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.0906 | K | stainless steel | black grey RAL 7021 | 22 | 4,4 | M6 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.09065 | K | stainless steel | light grey RAL 7035 | 22 | 4,4 | M6 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.09066 | K | stainless steel | traffic red RAL 3020 | 22 | 4,4 | M6 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.09067 | K | stainless steel | colza yellow RAL 1021 | 22 | 4,4 | M6 | 12 | 18 | 4,5 | 15,5 | 10 |  | | 0.00 € | | | K0608.0105 | K | stainless steel | black grey RAL 7021 | 27,5 | 5,1 | M5 | 14 | 24 | 5,8 | 20,8 | 10 |  | | 0.00 € | | | K0608.01055 | K | stainless steel | light grey RAL 7035 | 27,5 | 5,1 | M5 | 14 | 24 | 5,8 | 20,8 | 10 |  | | 0.00 € | | | K0608.01056 | K | stainless steel | traffic red RAL 3020 | 27,5 | 5,1 | M5 | 14 | 24 | 5,8 | 20,8 | 10 |  | | 0.00 € | | | K0608.01057 | K | stainless steel | colza yellow RAL 1021 | 27,5 | 5,1 | M5 | 14 | 24 | 5,8 | 20,8 | 10 |  | | 0.00 € | | | K0608.0106 | K | stainless steel | black grey RAL 7021 | 27,5 | 5,1 | M6 | 14 | 24 | 5,8 | 20,8 | 10 |  | | 0.00 € | | | K0608.01065 | K | stainless steel | light grey RAL 7035 | 27,5 | 5,1 | M6 | 14 | 24 | 5,8 | 20,8 | 10 |  | | 0.00 € | | | K0608.01066 | K | stainless steel | traffic red RAL 3020 | 27,5 | 5,1 | M6 | 14 | 24 | 5,8 | 20,8 | 10 |  | | 0.00 € | | | K0608.01067 | K | stainless steel | colza yellow RAL 1021 | 27,5 | 5,1 | M6 | 14 | 24 | 5,8 | 20,8 | 10 |  | | 0.00 € | | | K0608.0208 | K | stainless steel | black grey RAL 7021 | 37,5 | 6,3 | M8 | 21 | 36 | 8,5 | 30,5 | 14 |  | | 0.00 € | | | K0608.02085 | K | stainless steel | light grey RAL 7035 | 37,5 | 6,3 | M8 | 21 | 36 | 8,5 | 30,5 | 14 |  | | 0.00 € | | | K0608.02086 | K | stainless steel | traffic red RAL 3020 | 37,5 | 6,3 | M8 | 21 | 36 | 8,5 | 30,5 | 14 |  | | 0.00 € | | | K0608.02087 | K | stainless steel | colza yellow RAL 1021 | 37,5 | 6,3 | M8 | 21 | 36 | 8,5 | 30,5 | 14 |  | | 0.00 € | | | K0608.0210 | K | stainless steel | black grey RAL 7021 | 37,5 | 6,3 | M10 | 21 | 36 | 8,5 | 30,5 | 14 |  | | 0.00 € | | | K0608.02105 | K | stainless steel | light grey RAL 7035 | 37,5 | 6,3 | M10 | 21 | 36 | 8,5 | 30,5 | 14 |  | | 0.00 € | | | K0608.02106 | K | stainless steel | traffic red RAL 3020 | 37,5 | 6,3 | M10 | 21 | 36 | 8,5 | 30,5 | 14 |  | | 0.00 € | | | K0608.02107 | K | stainless steel | colza yellow RAL 1021 | 37,5 | 6,3 | M10 | 21 | 36 | 8,5 | 30,5 | 14 |  | | 0.00 € | |
|
| Order No. | Form | Component material | A | B | D | D2 | H | H1 | T | H2 | CAD | Acc. | Price | Order |
|---|
| K0608.1904 | D | steel | 22 | 4,4 | M4 | 12 | 16,1 | 4,5 | 10 | 15,5 |  | | 0.00 € | | | K0608.1905 | D | steel | 22 | 4,4 | M5 | 12 | 16,1 | 4,5 | 10 | 15,5 |  | | 0.00 € | | | K0608.1906 | D | steel | 22 | 4,4 | M6 | 12 | 16,1 | 4,5 | 10 | 15,5 |  | | 0.00 € | | | K0608.1105 | D | steel | 27,5 | 5,1 | M5 | 14 | 22,1 | 5,8 | 10 | 20,8 |  | | 0.00 € | | | K0608.1106 | D | steel | 27,5 | 5,1 | M6 | 14 | 22,1 | 5,8 | 10 | 20,8 |  | | 0.00 € | | | K0608.1208 | D | steel | 37,5 | 6,3 | M8 | 21 | 33,3 | 8,5 | 14 | 30,5 |  | | 0.00 € | | | K0608.1210 | D | steel | 37,5 | 6,3 | M10 | 21 | 33,3 | 8,5 | 14 | 30,5 |  | | 0.00 € | | | K0608.10904 | D | stainless steel | 22 | 4,4 | M4 | 12 | 16,1 | 4,5 | 10 | 15,5 |  | | 0.00 € | | | K0608.10905 | D | stainless steel | 22 | 4,4 | M5 | 12 | 16,1 | 4,5 | 10 | 15,5 |  | | 0.00 € | | | K0608.10906 | D | stainless steel | 22 | 4,4 | M6 | 12 | 16,1 | 4,5 | 10 | 15,5 |  | | 0.00 € | | | K0608.10105 | D | stainless steel | 27,5 | 5,1 | M5 | 14 | 22,1 | 5,8 | 10 | 20,8 |  | | 0.00 € | | | K0608.10106 | D | stainless steel | 27,5 | 5,1 | M6 | 14 | 22,1 | 5,8 | 10 | 20,8 |  | | 0.00 € | | | K0608.10208 | D | stainless steel | 37,5 | 6,3 | M8 | 21 | 33,3 | 8,5 | 14 | 30,5 |  | | 0.00 € | | | K0608.10210 | D | stainless steel | 37,5 | 6,3 | M10 | 21 | 33,3 | 8,5 | 14 | 30,5 |  | | 0.00 € | |
|