Product groups

Item description/product images

DescriptionMaterial:Polyamide fibreglass reinforced.Version:black.Note:For fastening sensors and limit switches to aluminium profiles or panel elements.

Fastening pieces are available for various aluminium profile slot sizes. The fastening piece provides a positive rotation lock and can be adjusted in 15 increments. With no fastening piece the sensor holder can be infinitely adjusted in the angle.
Drawing reference:
1) Fastening piece
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1281 Sensor holders 289 kB

Drawings

Sensor holders

Item selection/filter

Order No.ItemD

NCADAcc.PriceOrder
K1281.080Sensor Holder8- on request
K1281.120Sensor Holder12- on request
K1281.905Fastening Piece-5 on request
K1281.906Fastening Piece-6 on request
K1281.908Fastening Piece-8 on request
K1281.910Fastening Piece-10 on request