Product groups
Threaded inserts self-tapping with cutting bores
K0979

Threaded inserts self-tapping with cutting bores

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel case hardened, electro zinc-plated.
Stainless steel bright.
Note:Self-tapping threaded inserts for making high-strength, wear-free, vibration resistant screw connections in materials with low shear strength such as aluminium and aluminium alloys, brass, bronze, cast iron, duro and thermoplastics.

The threaded inserts are tapered at the bottom and have three cutting bores. They cut their own threads inside a receiver hole. This guarantees a completely secure and firm anchoring in the host material.

Internal thread D1 acc. to ISO 6H.

The threaded inserts with cutting bores are designed especially for materials difficult to machine. Due to the thicker wall, it can withstand greater force during cutting, which is also distributed over three cutting bores.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0979 Threaded inserts self-tapping with cutting bores 257 kB
 Self-tapping thread inserts, installation information 238 kB

Drawings

Threaded inserts self-tapping with cutting bores

Item selection/filter

Order No.Main
material
D1
internal
thread
D2

L
length
PT
min.
R min.
light metal
R min.
cast iron
R min.
plastics
Order No.
Hand ass. tool
Order No.
M/C ass. tool
CADAcc.PriceOrder
K0979.03steelM3540,6611,51,25K0978.803K0978.903  on request
K0979.04steelM46,560,881,31,951,6K0978.804K0978.904  on request
K0979.05steelM587191,62,42K0978.805K0978.905  on request
K0979.06steelM61081,2510232,5K0978.806K0978.906  on request
K0979.08steelM81291,5112,43,63K0978.808K0978.908  on request
K0979.10steelM1014101,5132,84,23,5K0978.810K0978.910  on request
K0979.12steelM1216121,75153,24,84K0978.812K0978.912  on request
K0979.103stainless steelM3540,6611,51,25K0978.803K0978.903  on request
K0979.104stainless steelM46,560,881,31,951,6K0978.804K0978.904  on request
K0979.105stainless steelM587191,62,42K0978.805K0978.905  on request
K0979.106stainless steelM61081,2510232,5K0978.806K0978.906  on request
K0979.108stainless steelM81291,5112,43,63K0978.808K0978.908  on request
K0979.110stainless steelM1014101,5132,84,23,5K0978.810K0978.910  on request
K0979.112stainless steelM1216121,75153,24,84K0978.812K0978.912  on request