Product groups
Base plate for sliding clamps for square bars
K1073

Base plate for sliding clamps for square bars

go back

Item description/product images

DescriptionMaterial:Stainless steelVersion:Bright.Note:Base plates raise the sliding clamp by 3 mm.
It is used to mount the sliding clamp to a fixated square bar.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1073 Base plates for sliding clamp for square bars 126 kB

Drawings

Base plate for sliding clamps for square bars

Item selection/filter

Order No.LD1

PCADAcc.PriceOrder
K1073.40404,532 on request
K1073.50505,540 on request