Product groups

Item description/product images

DescriptionMaterial:Die cast aluminium.
End caps plastic.
Version:Black or alu-tone powder coated.
Cover caps black or alu-tone.
Note:For the simple and safe locking of doors and hatches. Installed from the front without mechanical processing using M6 cylinder-head or cheese-head screws. Secured to prevent removal when locked.

The key-operated version is supplied with 2 keys. The key can be removed in both positions (open and closed). The locks are keyed alike, i.e. they can all be opened using the same key (euro key 5333).

The double-lug version is supplied with a double lug key.
Drawing reference:
Actuation:
a) single-key system
b) square 8 mm
c) double lug 5 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1496_Datasheet_32248_Slam_latches--en 260 kB

Drawings (total overview)

Slam latches

Slam latches, Form A

More information

Drawings

Slam latches, Form A

Item selection/filter

Order No.Main
colour
Form

Slot
width
ActuationCADAcc.PriceOrder
K1496.100561blackA8/10not lockable on request
K1496.170561blackA8/10key on request
K1496.118561blackA8/10square 8 mm on request
K1496.145561blackA8/10double lug 5 mm on request
K1496.100562aluminium toneA8/10not lockable on request
K1496.170562aluminium toneA8/10key on request

Slam latches, Form B

More information

Drawings

Slam latches, Form B

Item selection/filter

Order No.Main
colour
Form

Slot
width
ActuationCADAcc.PriceOrder
K1496.200681blackB8/10not lockable on request
K1496.270681blackB8/10key on request

Other items in this category