Product groups
Hook clamps with long hook
K0012

Hook clamps with long hook

go back

Item description/product images

Back to group overview
DescriptionMaterial:Carbon steel, tempered.Version:Black oxidised.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0012 Hook clamps with long hook 181 kB

Drawings (total overview)

Hook clamps with long hook

Item selection/filter

Order No.FormBDD1D2D3HH1H2H3RR1F
max. kN
CADAcc.PriceOrder
K0012.406C9167111042,522610,510304,5 on request
K0012.408C12208,6151252,525812,512,5406,5 on request
K0012.410C182510,6181466,5321016,5165011,8 on request
K0012.506D9167-1042,522-10,510304,5 on request
K0012.508D12208,6-1252,525-12,512,5406,5 on request
K0012.510D182510,6-1466,532-16,5165011,8 on request