Product groups

Tubular handles Bighand from KIPP

go back
Diverse versions and colours

Tubular handles Bighand from KIPP

Timeless design and a variable colour scheme ensure that KIPP Bighand tubular handles blend in perfectly with their surroundings.

The new Bighand tubular handle from KIPP offers high comfort and safety thanks to its ergonomic, oval grip shape. They are available in various lengths and versions. Furthermore, they can be combined with end caps in six different colours. This enables them to be perfectly matched to machines and individual application areas and facilitates a wide range of different uses - for example, on the doors of machines and installations.

Bighand tubular handles are very stable. The grip tube is made of aluminium and is therefore particularly robust. Three different versions are available which differ in the type of surface treatment. KIPP tubular handles can be mounted from the front or back. The coloured end caps are simply pressed in by hand.

Grip tube versions:

  • Black grey powder coated, glossy
  • Black anodised, matt
  • Natural anodised, matt

 

End cap colours:

  • Black grey RAL 7021
  • Pure orange RAL 2004
  • Rape yellow RAL 1021
  • Traffic red RAL 3020
  • Signal green RAL6032
  • Traffic blue RAL 5017

 

Special colours and special lenghts are possible on request.



To the Bighand tubular handles

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Pakistan
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33