Product groups
Cellular rubber rectangular profiles EPDM or CR, self-adhesive
K2399

Cellular rubber rectangular profiles EPDM or CR, self-adhesive

go back

Item description/product images

DescriptionProduct description:The rectangular profiles are non-stretch and self-adhesive one side, which facilitates easy installation.

The closed-cell structure makes the profiles highly water and air tight.
Max. 5 % water absorption possible on the surface.
Particularly suitable for outdoor applications, high resistance to weathering, ozone and UV radiation.

The high flexibility enables cellular rubber to return to its original form after strong compression.

The profiles are used for sealing, cushioning, insulating, isolating and other purposes.
Material:EPDM or CR (neoprene).Version:black.Note:Shelf life is max. 6 months.

Observe tolerance specifications as per DIN ISO 3302-01.
Application:- Machine and plant construction
- Automotive industry
- Construction and window fabrication
- Electrical industry
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2399 Cellular rubber rectangular profiles EPDM or CR, self-adhesive 245 kB

Drawings

Cellular rubber rectangular profiles EPDM or CR, self-adhesive

Item selection/filter

Order No.Main
material
B

HLCADAcc.PriceOrder
K2399.103010X20000EPDM10320000 on request
K2399.104010X20000EPDM10420000 on request
K2399.105010X20000EPDM10520000 on request
K2399.103015X20000EPDM15320000 on request
K2399.104015X20000EPDM15420000 on request
K2399.105015X20000EPDM15520000 on request
K2399.103020X20000EPDM20320000 on request
K2399.104020X20000EPDM20420000 on request
K2399.105020X20000EPDM20520000 on request
K2399.203010X20000CR10320000 on request
K2399.204010X20000CR10420000 on request
K2399.205010X20000CR10520000 on request
K2399.203015X20000CR15320000 on request
K2399.204015X20000CR15420000 on request
K2399.205015X20000CR15520000 on request
K2399.203020X20000CR20320000 on request
K2399.204020X20000CR20420000 on request
K2399.205020X20000CR20520000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
New Zealand
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33