Product groups
Four-lip profiles EPDM foam rubber
K2397

Four-lip profiles EPDM foam rubber

go back

Item description/product images

DescriptionProduct description:EPDM foam rubber sealing profiles for installation in sealing ducts, slots or U-profiles.

These four-lip profiles reliably seal and protect components from external influences.
Material:EPDM foam rubber.Version:black.Note:Channel width must not be less than 8.6 mm.

H1= compressed dimension.

Type-tested according to UL 157 and UL 50E guidelines.

For optimal performance, the seal must be able to move freely and should ideally only be held in place by the two centre fins.

Observe tolerance specifications as per DIN ISO 3302-01.
Application:- Switchbox construction
- Machine and plant construction
- Automotive industry
- Construction and window fabrication
Assembly:Quick, simple and smooth installation. When pressed in by hand, the four-lip profile wedges itself into a cavity or channel between two surfaces. The lateral fins prevent the profile from falling out.Advantages:Wide tolerance compensation with applied pressure.
The seal works in both directions with positive and negative pressure.
No distortions in corners with small radii.
On request:Other lengths.Drawing reference:
1) Holding area
2) Uncompressed state
3) Compressed state
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2397 Four-lip profiles EPDM foam rubber 242 kB

Drawings

Four-lip profiles EPDM foam rubber
Four-lip profiles EPDM foam rubber

Item selection/filter

Order No.B

B1HH1H2H3H4LClamping range
mm
CADAcc.PriceOrder
K2397.018X20008,610,71816212420008,6 on request
K2397.018X50008,610,71816212450008,6 on request
K2397.018X100008,610,718162124100008,6 on request
K2397.018X200008,610,718162124200008,6 on request
K2397.018X400008,610,718162124400008,6 on request
K2397.020X20008,610,72018214420008,6 on request
K2397.020X50008,610,72018214450008,6 on request
K2397.020X100008,610,720182144100008,6 on request
K2397.020X200008,610,720182144200008,6 on request
K2397.020X400008,610,720182144400008,6 on request
K2397.022X20008,610,72220216420008,6 on request
K2397.022X50008,610,72220216450008,6 on request
K2397.022X100008,610,722202164100008,6 on request
K2397.022X200008,610,722202164200008,6 on request
K2397.022X400008,610,722202164400008,6 on request
K2397.024X20008,610,72422218420008,6 on request
K2397.024X50008,610,72422218450008,6 on request
K2397.024X100008,610,724222184100008,6 on request
K2397.024X200008,610,724222184200008,6 on request
K2397.024X400008,610,724222184400008,6 on request
K2397.026X20008,610,72624220420008,6 on request
K2397.026X50008,610,72624220450008,6 on request
K2397.026X100008,610,726242204100008,6 on request
K2397.026X200008,610,726242204200008,6 on request
K2397.026X400008,610,726242204400008,6 on request
K2397.028X20008,610,72826222420008,6 on request
K2397.028X50008,610,72826222450008,6 on request
K2397.028X100008,610,728262224100008,6 on request
K2397.028X200008,610,728262224200008,6 on request
K2397.028X400008,610,728262224400008,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
New Zealand
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33