Product groups
Tube clamps, swivel half aluminium, with sunken teeth
K0486

Tube clamps, swivel half aluminium, with sunken teeth

go back

Item description/product images

DescriptionMaterial:Cast aluminium.
Screws and nuts steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
Note:Swivel half clamps with sunken teeth can be combined with swivel half clamps with raised teeth (K0485) to make a complete swivel clamp.

Max. torque when tightening the lockscrew:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.
On request:Clamping levers for tightening.Accessory:- Hex nut DIN 985
- Hex head bolt DIN 933
- Cap screw DIN 6912
Drawing reference:
1) 15° toothing
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0486 Tube clamps, swivel half aluminium, with sunken teeth 330 kB

Drawings

Tube clamps, swivel half aluminium, with sunken teeth
Tube clamps, swivel half aluminium, with sunken teeth

Item selection/filter

Order No.A

CDEGHKLPSF
kN
Mb (Nm)Mv (Nm)CADAcc.PriceOrder
K0486.51212,110,57,53026275664,521M62,73815 on request
K0486.51414,110,57,53026275664,521M62,73815 on request
K0486.51616,110,57,53026275664,521M62,73815 on request
K0486.51818,110,57,53026275664,521M62,73815 on request
K0486.52020169404043859333M8613385 on request
K0486.52525,1169404043859333M8613385 on request
K0486.53030,1169404043859333M8613385 on request
K0486.54040,2221156566011612848M105,8264138 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Norway
Sitemap Print Newsletter Top
Copyright © 2022 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33