Product groups
Tube clamps swivel half aluminium, with raised teeth
K0485

Tube clamps swivel half aluminium, with raised teeth

go back

Item description/product images

DescriptionMaterial:Cast aluminium.
Screws and nuts steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
Note:Swivel half clamps with raised teeth can be combined with swivel half clamps with sunken teeth (K0484, K0486 or K0487) to make a complete swivel clamp.

Max. torque when tightening the lock screw:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.
On request:Clamping levers for tightening.Accessory:- Hex nut DIN 985
- Hex head bolt DIN 933
- Cap screw DIN 6912
Drawing reference:
1) 15° toothing
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0485 Tube clamps swivel half aluminium, with raised teeth 347 kB

Drawings

Tube clamps swivel half aluminium, with raised teeth
Tube clamps swivel half aluminium, with raised teeth

Item selection/filter

Order No.A

CDEGHKLMPSF
kN
Mb (Nm)Mv (Nm)CADAcc.PriceOrder
K0485.51212,110,57,52629,42530574421M63,6289 on request
K0485.51414,110,57,52629,42530574421M63,6289 on request
K0485.51616,110,57,52629,42530574421M63,6289 on request
K0485.51818,110,57,52629,42530574421M63,6289 on request
K0485.5202016940404550937333M84,99194 on request
K0485.52525,116940404550937333M84,99194 on request
K0485.53030,116940404550937333M84,99194 on request
K0485.54040,222115656606812810048M106267181 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Norway
Sitemap Print Newsletter Top
Copyright © 2022 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33